ZHCSKV8A November 2020 – June 2022 DLP670S
PRODUCTION DATA
| PARAMETER(1) | CONDITIONS | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|
| Window material | Corning Eagle XG | ||||
| Window refractive index | at wavelength 546.1 nm | 1.5119 | |||
| Window aperture | See Note (2) | ||||
| Illumination overfill | Refer to Section 7.5.3 | ||||
| Window transmittance, single–pass through both surfaces and glass (3) | Minimum within the wavelength range 420 nm to 680 nm. Applies to all angles 0° to 30° AOI. | 97% | |||
| Average over the wavelength range 420 nm to 680 nm. Applies to all angles 30° to 45° AOI. | 97% |