ZHCSTJ0 October 2023 DLP651LE
PRODUCTION DATA
The DMD requires 3 DC voltages: DMD_P3P3V, VOFFSET, and MBRST. DMD_P3P3V is created by the DLPA100 power and motor driver and the DLPA200 DMD micromirror driver. Both the DLPA100 and DLPA200 create the main DMD voltages, as well as powering various peripherals (TMP411, I2C, and TI level translators). DMD_P3P3V provides the VCC voltage required by the DMD. VOFFSET (8.5V) and MBRST are made by the DLPA200 and are supplied to the DMD to control the micromirrors.