ZHCSRS7A August 2017 – February 2023 DLP650NE
PRODUCTION DATA
| DESCRIPTION(1) | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| SCP INTERFACE(2) | |||||||
| tr | Rise time | 20% to 80% reference points | 200 | ns | |||
| tƒ | Fall time | 80% to 20% reference points | 200 | ns | |||
| LVDS INTERFACE(2) | |||||||
| tr | Rise time | 20% to 80% | 100 | 400 | ps | ||
| tƒ | Fall time | 80% to 20% | 100 | 400 | ps | ||
| LVDS CLOCKS(3) | |||||||
| tc | Cycle time | DCLK_A, 50% to 50% | 2.5 | ns | |||
| DCLK_B, 50% to 50% | 2.5 | ||||||
| tw | Pulse duration | DCLK_A, 50% to 50% | 1.19 | 1.25 | ns | ||
| DCLK_B, 50% to 50% | 1.19 | 1.25 | |||||
| LVDS INTERFACE(3) | |||||||
| tsu | Setup time | D_A(15:0) before rising or falling edge of DCLK_A | 0.1 | ns | |||
| D_B(15:0) before rising or falling edge of DCLK_B | 0.1 | ||||||
| tsu | Setup time | SCTRL_A before rising or falling edge of DCLK_A | 0.1 | ns | |||
| SCTRL_B before rising or falling edge of DCLK_B | 0.1 | ||||||
| th | Hold time | D_A(15:0) after rising or falling edge of DCLK_A | 0.4 | ns | |||
| D_B(15:0) after rising or falling edge of DCLK_B | 0.4 | ||||||
| th | Hold time | SCTRL_A after rising or falling edge of DCLK_A | 0.3 | ns | |||
| SCTRL_B after rising or falling edge of DCLK_B | 0.3 | ||||||
| LVDS INTERFACE(4) | |||||||
| tskew | Skew time | Channel B relative to Channel A(4) | Channel A includes the following LVDS pairs: DCLK_AP and DCLK_AN SCTRL_AP and SCTRL_AN D_AP(15:0) and D_AN(15:0) | –1.25 | 1.25 | ns | |
| Channel B includes the following LVDS pairs: DCLK_BP and DCLK_BN SCTRL_BP and SCTRL_BN D_BP(15:0) and D_BN(15:0) | |||||||





Figure 6-7 Test Load Circuit for Output Propagation MeasurementFor output timing analysis, the tester pin electronics and its transmission line effects must be considered. System design should use IBIS or other simulation tools to correlate the timing reference load to a system environment. See Figure 6-7.