ZHCSMN0 june 2021 DLP5530S-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| SUPPLY VOLTAGE | |||||
| VDD | Supply voltage for LVCMOS core logic Supply voltage for LPSDR low speed interface |
–0.5 | 2.3 | V | |
| VDDI | Supply voltage for SubLVDS receivers | –0.5 | 2.3 | V | |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode | –0.5 | 8.75 | V | |
| VBIAS | Supply voltage for micromirror electrode | –0.5 | 17 | V | |
| VRESET | Supply voltage for micromirror electrode | –11 | 0.5 | V | |
| | VDDI–VDD | | Supply voltage delta (absolute value) | 0.3 | V | ||
| | VBIAS–VOFFSET | | Supply voltage delta (absolute value) | 8.75 | V | ||
| | VBIAS–VRESET | | Supply voltage delta (absolute value) | 28 | V | ||
| INPUT VOLTAGE | |||||
| Input voltage for other inputs LPSDR | –0.5 | VDD + 0.5 | V | ||
| Input voltage for other inputs SubLVDS | –0.5 | VDDI + 0.5 | V | ||
| INPUT PINS | |||||
| | VID | | SubLVDS input differential voltage (absolute value) | 810 | mV | ||
| IID | SubLVDS input differential current | 10 | mA | ||
| TEMPERATURE DIODE | |||||
| ITEMP_DIODE | Max current source into temperature diode | 120 | μA | ||
| ENVIRONMENTAL | |||||
| ILLOVERFILL | Illumination overfill maximum heat load in area shown in Figure 6-1 | 37 | mW/mm2 | ||
| TARRAY | Operating DMD array temperature | –40 | 105 | °C | |