ZHCSNH4B august 2020 – july 2023 DLP471TP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tpd | Output propagation, Clock to Q (C2Q), rising edge of LS_CLK (differential clock signal) input to LS_RDATA output. (1) | CL = 5 pF | 11.1 | ns | ||
| CL = 10 pF | 11.3 | ns | ||||
| Slew rate, LS_RDATA | 20%–80%, CL <10pF | 0.5 | V/ns | |||
| Output duty cycle distortion, LS_RDATA_A and LS_RDATA_B | 50-(C2Q rise – C2Q fall )×130e6×100 | 40% | 60% | |||
Figure 6-2 Switching Characteristics