ZHCSRE5B December 2022 – August 2024 DLP4621-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| SUPPLY VOLTAGE | ||||
| VDD | Supply voltage for LVCMOS core logic(1) Supply voltage for LPSDR low speed interface |
–0.5 | 2.3 | V |
| VDDI | Supply voltage for SubLVDS receivers(1) | –0.5 | 2.3 | V |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode (1)(2) | –0.5 | 8.75 | V |
| VBIAS | Supply voltage for micromirror electrode (1) | –0.5 | 17 | V |
| VRESET | Supply voltage for micromirror electrode (1) | –11 | 0.5 | V |
| |VDDI – VDD| | Supply voltage delta (absolute value) (3) | 0.3 | V | |
| |VBIAS – VOFFSET| | Supply voltage delta (absolute value) (4) | 8.75 | V | |
| |VBIAS – VRESET| | Supply voltage delta (absolute value) (5) | 28 | V | |
| INPUT VOLTAGE | ||||
| Input voltage for LVCMOS Inputs (1) | –0.5 | VDD + 0.5 | V | |
| Input voltage for other inputs SubLVDS (1)(6) | –0.5 | VDDI + 0.5 | V | |
| INPUT PINS | ||||
| |VID| | SubLVDS input differential voltage (absolute value) (6) | 810 | mV | |
| |IID| | SubLVDS input differential current | 10 | mA | |
| CLOCK FREQUENCY | ||||
| Fmax_LS | Clock frequency for low speed interface LS_CLK | 100 | 130 | MHz |
| TEMPERATURE DIODE | ||||
| ITEMP_DIODE | Max current source into temperature diode | 120 | µA | |
| ENVIRONMENTAL | ||||
| TARRAY | Operating DMD array temperature | –40 | 105 | °C |