ZHCSRE5B December 2022 – August 2024 DLP4621-Q1
PRODUCTION DATA
The micromirrors require unique voltage levels to control the mechanical switching from –12° to +12°. These voltage levels are nominally 16V, 8.5V, and –10V (VBIAS, VOFFSET, and VRESET), and are generated by the TPS99001-Q1.