| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
|---|
| Micromirror tilt angle | DMD landed state(1) | | 12 | | degree |
| Micromirror tilt angle tolerance(2) | | –1 | | 1 | degree |
| DMD efficiency(3) | 420nm – 700nm | | 66% | | |
(1) Measured relative to the plane formed by the overall micromirror array at 25°C.
(2) For some applications, it is critical to account for the micromirror tilt angle variation in the overall optical system design. With some optical system designs, the micromirror tilt angle variation within a device may result in perceivable non-uniformities in the light field reflected from the micromirror array. With some optical system designs, the micromirror tilt angle variation between devices may result in colorimetry variations, system efficiency variations, or system contrast variations.
(3) DMD efficiency is measured photopically under the following conditions:
24° illumination angle, F/2.4 illumination and
collection apertures, uniform source spectrum
(halogen), uniform pupil illumination, the optical
system is telecentric at the DMD, and the
efficiency numbers are measured with 100%
electronic micromirror landed duty-cycle and do
not include system optical efficiency or overfill
loss. This number is measured under conditions
described above and deviations from these
specified conditions can result in a different
efficiency value in a different optical system.
The factors that can influence the DMD efficiency
related to system application include: light
source spectral distribution and diffraction
efficiency at those wavelengths (especially with
discrete light sources such as LEDs or lasers),
and illumination and collection apertures (F/#)
and diffraction efficiency. The interaction of
these system factors as well as the DMD efficiency
factors that are not system dependent are
described in detail in
DMD Optical
Efficiency for Visible Wavelengths Application
Note.