ZHCSRC7B December 2022 – February 2024 DLP4620S-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT | ||||||
IDD | Supply current: VDD(2) | VDD = 1.95V | 220 | mA | ||
IDDI | Supply current: VDDI(2) | VDDI = 1.95V | 62 | mA | ||
IOFFSET | Supply current: VOFFSET | VOFFSET = 8.75V | 35 | mA | ||
IBIAS | Supply current: VBIAS | VBIAS = 16.5V | 1.5 | mA | ||
IRESET | Supply current: VRESET | VRESET = –10.5V | –16 | mA | ||
POWER | ||||||
PDD | Supply power dissipation: VDD(2) | VDD = 1.95V | 430 | mW | ||
PDDI | Supply power dissipation: VDDI(2) | VDDI = 1.95V | 121 | mW | ||
POFFSET | Supply power dissipation: VOFFSET | VOFFSET = 8.75V | 307 | mW | ||
PBIAS | Supply power dissipation: VBIAS | VBIAS = 16.5V | 25 | mW | ||
PRESET | Supply power dissipation: VRESET | VRESET = –10.5V | 168 | mW | ||
PTOTAL | Supply power dissipation: Total | 1045 | mW | |||
LVCMOS INPUT | ||||||
VIH | High-level input voltage(3) | 0.7 × VDD | VDD + 0.3 | V | ||
VIL | Low-level input voltage(3) | –0.3 | 0.3 × VDD | V | ||
VIH(AC) | AC input high voltage(3) | 0.8 × VDD | VDD + 0.3 | V | ||
VIL(AC) | AC input low voltage(3) | –0.3 | 0.2 × VDD | V | ||
VHyst | Input Hysteresis(3) | See Figure 5-9. | 0.1 × VDD | 0.4 × VDD | V | |
IIL | Low–level input current(3) | VDD = 1.95V; VI = 0V | –100 | nA | ||
IIH | High–level input current(3) | VDD = 1.95V; VI = 1.95V | 135 | μA | ||
LVCMOS OUTPUT | ||||||
VOH | DC output high voltage(4) | IOH = –2mA | 0.8 × VDD | V | ||
VOL | DC output low voltage(4) | IOL = 2mA | 0.2 × VDD | V | ||
IOZ | High impedance output current | VDD = 1.95V | 10 | µA | ||
CAPACITANCE | ||||||
CIN | Input capacitance LVCMOS | F = 1MHz | 10 | pF | ||
Input capacitance SubLVDS | F = 1MHz | 20 | pF | |||
COUT | Output capacitance | F = 1MHz | 13 | pF | ||
CTEMP | Input capacitance SubLVDS | F = 1MHz | 20 | pF |