ZHCSRC7B December 2022 – February 2024 DLP4620S-Q1
PRODUCTION DATA
PARAMETER | VALUE | UNIT | ||||
---|---|---|---|---|---|---|
M | Number of active columns(1) | 960 | micromirrors | |||
N | Number of active rows(1) | 960 | micromirrors | |||
ε | Micromirror (pixel) pitch—diagonal(1) | 7.6 | µm | |||
P | Micromirror (pixel) pitch—horizontal and vertical(1) | 10.8 | µm | |||
Micromirror active array width | (P × M) + (P / 2) | 10.373 | mm | |||
Micromirror active array height | (P x N) / 2 + (P / 2) | 5.189 | mm | |||
Micromirror active border | Pond of micromirrors (POM) (2) | 10 | micromirrors/side |