ZHCSHW7C february 2018 – july 2023 DLP3010
PRODUCTION DATA
| PARAMETER | VALUE | UNIT | ||||
|---|---|---|---|---|---|---|
| Number of active columns | See Figure 6-15 | 1280 | micromirrors | |||
| Number of active rows | See Figure 6-15 | 720 | micromirrors | |||
| Micromirror (pixel) pitch | See Figure 6-16 | 5.4 | µm | |||
| Micromirror active array width | Micromirror pitch × number of active columns; see Figure 6-15 | 6.912 | mm | |||
| Micromirror active array height | Micromirror pitch × number of active rows; see Figure 6-15 | 3.888 | mm | |||
| Micromirror active border | Pond of micromirror (POM)(1) | 20 | micromirrors/side | |||
Figure 6-15 Micromirror Array Physical
Characteristics
Figure 6-16 Mirror (Pixel) Pitch