ZHCSOH3B July 2021 – May 2022 DLP300S
PRODUCTION DATA
The DMDs are spatial light modulators which reflect incoming light from an illumination source to one of two directions, with the primary direction being into a projection or collection optic. Each application depends primarily on the optical architecture of the system and format of the data coming into the DLPC1438 controller. Applications include:
DMD power-up and power-down sequencing is strictly controlled by the DLPA2000/DLPA2005. Refer to Section 9 for power-up and power-down specifications. For reliable operation, the DLP300S DMD must be used with the DLPC1438 controller and DLPA2000/DLPA2005 PMIC/LED driver.