ZHCSOH3B July 2021 – May 2022 DLP300S
PRODUCTION DATA
| PARAMETER | VALUE | UNIT | ||
|---|---|---|---|---|
| Number of active columns | See Figure 6-16 | 1280 | micromirrors | |
| Number of active rows | See Figure 6-16 | 720 | micromirrors | |
| ε | Micromirror (pixel) pitch | See Figure 6-17 | 5.4 | µm |
| Micromirror active array width | Micromirror pitch × number of active columns; see Figure 6-16 | 6.912 | mm | |
| Micromirror active array height | Micromirror pitch × number of active rows; see Figure 6-16 | 3.888 | mm | |
| Micromirror active border | Pond of micromirror (POM)(1) | 20 | micromirrors/side | |
Figure 6-16 Micromirror Array Physical Characteristics
Figure 6-17 Mirror
(Pixel) Pitch