DLPS119B December 2018 – May 2022 DLP2010NIR
PRODUCTION DATA
Applicable for the DMD as a component or non-operating in a system.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| TDMD | DMD storage temperature | –40 | 85 | °C | |
| TDP-AVG | Average dew point temperature, (non-condensing)(1) | 24 | °C | ||
| TDP-ELR | Elevated dew point temperature range, (non-condensing)(2) | 28 | 36 | °C | |
| CTELR | Cumulative time in elevated dew point temperature range | 6 | Months | ||