ZHCSKD4A October 2019 – December 2019 DAC11001A , DAC81001 , DAC91001
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
When the processor is not able to provide a low-jitter source for the LDAC signal, an external low-jitter LDAC source can be used, as shown in Figure 68. The processor can take the LDAC signal as an interrupt and trigger the SPI frame synchronously.
Figure 68. Interfacing to an External LDAC Source