ZHCSEV4A February   2016  – March 2016 DAC8551-Q1
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 DAC Section
        1. 7.3.1.1 Resistor String
        2. 7.3.1.2 Output Amplifier
      2. 7.3.2 Power-On Reset
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-Down Modes
    5. 7.5 Programming
      1. 7.5.1 SYNC Interrupt
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Loop-Powered 2-Wire 4-mA to 20-mA Transmitter With XTR116
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Bipolar Operation Using the DAC8551-Q1
      3. 8.2.3 Using the REF02 As a Power Supply for the DAC8551-Q1
    3. 8.3 System Examples
      1. 8.3.1 Interface from DAC8551-Q1 to 8051
      2. 8.3.2 Interface from DAC8551-Q1 to Microwire
      3. 8.3.3 Interface from DAC8551-Q1 to 68HC11
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档 
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Detailed Description

7.1 Overview

The DAC8551-Q1 is a small, low-power, voltage-output, 16-bit digital-to-analog converters (DACs) qualified for automotive applications. The DAC8551-Q1 provides good linearity, and minimizes undesired code-to-code transient voltages. The DAC8551-Q1 devices use a versatile 3-wire serial interface that operates at clock rates to 30 MHz and is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

The DAC8551-Q1 requires an external reference voltage to set its output range. The DAC8551-Q1 incorporates a power-on-reset circuit that ensures the DAC output powers up at 0 V and remains there until a valid write to the device takes place. The DAC8551-Q1 contain a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 800 nA at 5 V.

The DAC8551-Q1 power consumption is only 800 µW at 5 V, reducing to less than 4 μW in power-down mode. The DAC8551-Q1 is available in a VSSOP-8 package.

7.2 Functional Block Diagram

DAC8551-Q1 fbd_SLASEB8.gif

7.3 Feature Description

7.3.1 DAC Section

The DAC8551-Q1 architecture consists of a string DAC followed by an output buffer amplifier. Figure 27 shows a block diagram of the DAC architecture.

DAC8551-Q1 too_arch_las429.gif Figure 27. DAC8551-Q1 Architecture

The input coding to the DAC8551-Q1 device is straight binary, so the ideal output voltage is given by:

Equation 1. DAC8551-Q1 q_vout_las429.gif

where DIN = decimal equivalent of the binary code that is loaded to the DAC register; it can range from 0 to 65 535.

7.3.1.1 Resistor String

The resistor string section is shown in Figure 28. It is simply a string of resistors, each of value R. The code loaded into the DAC register determines at which node on the string the voltage is tapped off to be fed into the output amplifier by closing one of the switches connecting the string to the amplifier. Monotonicity is ensured because of the string resistor architecture.

7.3.1.2 Output Amplifier

The output buffer amplifier is capable of generating rail-to-rail voltages on its output, giving an output range of 0 V to VDD. It is capable of driving a load of 2 kΩ in parallel with 1000 pF to GND. The source and sink capabilities of the output amplifier can be seen in the Typical Characteristics. The slew rate is 1.4 V/μs with a full-scale setting time of 8 μs with the output unloaded.

The inverting input of the output amplifier is brought out to the VFB pin. This configuration allows for better accuracy in critical applications by tying the VFB point and the amplifier output together directly at the load. Other signal conditioning circuitry may also be connected between these points for specific applications.

DAC8551-Q1 too_res_string_las429.gif Figure 28. Resistor String

7.3.2 Power-On Reset

The DAC8551-Q1 contains a power-on-reset circuit that controls the output voltage during power up. On power up, the DAC registers are filled with zeros and the output voltages are 0 V; they remain that way until a valid write sequence is made to the DAC. The power-on reset is useful in applications where it is important to know the state of the output of the DAC while it is in the process of powering up.

7.4 Device Functional Modes

7.4.1 Power-Down Modes

The DAC8551-Q1 supports four separate modes of operation. These modes are programmable by setting two bits (PD1 and PD0) in the control register. Table 3 shows how the state of the bits corresponds to the mode of operation of the device.

Table 3. Operating Modes

PD1 (DB17) PD0 (DB16) OPERATING MODE
0 0 Normal operation
— — Power-down modes
0 1 Output typically 1 kΩ to GND
1 0 Output typically 100 kΩ to GND
1 1 High-Z

When both bits are set to 0, the device works normally with its typical current consumption of 160 μA at 5 V. However, for the three power-down modes, the supply current falls to 800 nA at 5 V. Not only does the supply current fall, but the output stage is also internally switched from the output of the amplifier to a resistor network of known values. This configuration has the advantage that the output impedance of the device is known while it is in power-down mode. There are three different options. The output is connected internally to GND through a 1 kΩ resistor, a 100 kΩ resistor, or it is left open-circuited (High-Z). The output stage is illustrated in Figure 29.

DAC8551-Q1 too_out_stage_las429.gif Figure 29. Output Stage During Power Down

All analog circuitry is shut down when the power-down mode is activated. However, the contents of the DAC register are unaffected when in power down. The time to exit power-down is typically 2.5 μs for VDD = 5 V, and 5 μs for VDD = 3.3 V. See the Typical Characteristics for more information.

7.5 Programming

The DAC8551-Q1 has a 3-wire serial interface (SYNC, SCLK, and DIN), which is compatible with SPI, QSPI, and Microwire interface standards, as well as most DSPs. See the Serial Write Operation Timing Diagram section for an example of a typical write sequence.

The input shift register is 24 bits wide, as shown in Figure 30. The first six bits are don't care bits. The next two bits (PD1 andPD0) are control bits that control which mode of operation the part is in (normal mode or any one of three power-down modes). A more complete description of the various modes is located in the Power-Down Modes section. The next 16 bits are the data bits. These bits are transferred to the DAC register on the 24th falling edge of SCLK.

DB23 DB0
X X X X X X PD1 PD0 D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
Figure 30. DAC8551-Q1 Data-Input Register Format

The write sequence begins by bringing the SYNC line low. Data from the DIN line are clocked into the 24-bit shift register on each falling edge of SCLK. The serial clock frequency can be as high as 30 MHz, making the DAC8551-Q1 compatible with high-speed DSPs. On the 24th falling edge of the serial clock, the last data bit is clocked in and the programmed function is executed (that is, a change in DAC register contents and/or a change in the mode of operation).

At this point, the SYNC line may be kept low or brought high. In either case, it must be brought high for a minimum of 33 ns before the next write sequence so that a falling edge of SYNC can initiate the next write sequence. As previously mentioned, it must be brought high again just before the next write sequence.

7.5.1 SYNC Interrupt

In a normal write sequence, the SYNC line is kept low for at least 24 falling edges of SCLK, and the DAC is updated on the 24th falling edge. However, if SYNC is brought high before the 24th falling edge, it acts as an interrupt to the write sequence. The shift register is reset, and the write sequence is seen as invalid. Neither an update of the DAC register contents nor a change in the operating mode occurs, as shown in Figure 31.

DAC8551-Q1 too_tim_sync_las429.gif Figure 31. SYNC Interrupt Facility