ZHCSEV4A February   2016  – March 2016 DAC8551-Q1
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 DAC Section
        1. 7.3.1.1 Resistor String
        2. 7.3.1.2 Output Amplifier
      2. 7.3.2 Power-On Reset
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-Down Modes
    5. 7.5 Programming
      1. 7.5.1 SYNC Interrupt
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Loop-Powered 2-Wire 4-mA to 20-mA Transmitter With XTR116
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Bipolar Operation Using the DAC8551-Q1
      3. 8.2.3 Using the REF02 As a Power Supply for the DAC8551-Q1
    3. 8.3 System Examples
      1. 8.3.1 Interface from DAC8551-Q1 to 8051
      2. 8.3.2 Interface from DAC8551-Q1 to Microwire
      3. 8.3.3 Interface from DAC8551-Q1 to 68HC11
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档 
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Pin Configuration and Functions

DGK Package
8-Pin VSSOP
Top View

Table 2. Pin Functions

PIN TYPE DESCRIPTION
NAME NO.
DIN 7 I Serial data input. Data is clocked into the 24-bit input shift register on each falling edge of the serial clock input. Schmitt-trigger logic input.
GND 8 GND Ground reference point for all circuitry on the device
SCLK 6 I Serial clock input. Data can be transferred at rates up to 3 0MHz. Schmitt-trigger logic input.
SYNC 5 I Level-triggered control input (active-low). This is the frame synchronization signal for the input data. SYNC going low enables the input shift register, and data is transferred in on the falling edges of the following clocks. The DAC is updated following the 24th clock (unless SYNC is taken high before this edge, in which case the rising edge of SYNC acts as an interrupt, and the write sequence is ignored by the DAC8551-Q1). Schmitt-trigger logic input.
VDD 1 PWR Power supply input, 3.2 V to 5.5 V.
VFB 3 I Feedback connection for the output amplifier. For voltage output operation, tie to VOUT externally.
VOUT 4 O Analog output voltage from DAC. The output amplifier has rail-to-rail operation.
VREF 2 I Reference voltage input.