ZHCSQ74A September 2022 – November 2022 DAC82001
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VS | Input voltage | VDD to AGND | –0.3 | 6 | V |
| VREF to AGND | –0.3 | VDD + 0.3 | |||
| Digital inputs to AGND | –0.3 | VDD + 0.3 | |||
| Output voltage, VOUT to AGND | –0.3 | VDD + 0.3 | V | ||
| Input current into any digital pin | –10 | 10 | mA | ||
| TJ | Junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |