ZHCSQ74A September 2022 – November 2022 DAC82001
PRODUCTION DATA
Figure 8-2 shows the THD+N plot vs frequency of the buffer output using a 20-Hz to 20-kHz sine wave sweep with a DAC code range of 0x81FF ± 0x7E00 to prevent voltage clipping. A 40-kHz low-pass filter is also used in the measurement tool.
| 20-Hz to 20-kHz sine wave sweep with a code range of 0x81FF ± 0x7E00 | ||
| 40-kHz low-pass filter |
Figure 8-3 shows the FFT of the buffer output using a 1-kHz sine wave with a code range of 0x81FF ± 0x7E00 to prevent voltage clipping. 32768 bins, 8 averages, and a 40-kHz low-pass filter are also used in the measurement tool.
| 1-kHz sine wave with a code range of 0x81FF ± 0x7E00 | ||
| 32768 bins, 8 averages, 40-kHz low-pass filter |