ZHCSIG7B July 2018 – June 2021 DAC61416 , DAC71416 , DAC81416
PRODUCTION DATA
Table 8-7 lists the memory-mapped registers for the device. All register offset addresses not listed in Table 8-7 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
00h | NOP | NOP Register | Go |
01h | DEVICEID | Device ID Register | Go |
02h | STATUS | Status Register | Go |
03h | SPICONFIG | SPI Configuration Register | Go |
04h | GENCONFIG | General Configuration Register | Go |
05h | BRDCONFIG | Broadcast Configuration Register | Go |
06h | SYNCCONFIG | Sync Configuration Register | Go |
07h | TOGGCONFIG0 | DAC[15:8] Toggle Configuration Register | Go |
08h | TOGGCONFIG1 | DAC[7:0] Toggle Configuration Register | Go |
09h | DACPWDWN | DAC Power-Down Register | Go |
0Ah | DACRANGE0 | DAC[15:12] Range Register | Go |
0Bh | DACRANGE1 | DAC[11:8] Range Register | Go |
0Ch | DACRANGE2 | DAC[7:4] Range Register | Go |
0Dh | DACRANGE3 | DAC[3:0] Range Register | Go |
0Eh | TRIGGER | Trigger Register | Go |
0Fh | BRDCAST | Broadcast Data Register | Go |
10h | DAC0 | DAC0 Data Register | Go |
11h | DAC1 | DAC1 Data Register | Go |
12h | DAC2 | DAC2 Data Register | Go |
13h | DAC3 | DAC3 Data Register | Go |
14h | DAC4 | DAC4 Data Register | Go |
15h | DAC5 | DAC5 Data Register | Go |
16h | DAC6 | DAC6 Data Register | Go |
17h | DAC7 | DAC7 Data Register | Go |
18h | DAC8 | DAC8 Data Register | Go |
19h | DAC9 | DAC9 Data Register | Go |
1Ah | DAC10 | DAC10 Data Register | Go |
1Bh | DAC11 | DAC11 Data Register | Go |
1Ch | DAC12 | DAC12 Data Register | Go |
1Dh | DAC13 | DAC13 Data Register | Go |
1Eh | DAC14 | DAC14 Data Register | Go |
1Fh | DAC15 | DAC15 Data Register | Go |
20h | OFFSET0 | DAC[14-15;12-13] Differential Offset Register | Go |
21h | OFFSET1 | DAC[10-11;8-9] Differential Offset Register | Go |
22h | OFFSET2 | DAC[6-7;4-5] Differential Offset Register | Go |
23h | OFFSET3 | DAC[2-3;0-1] Differential Offset Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 8-8 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value | |
Register Array Variables | ||
i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. |
NOP is shown in Figure 8-6 and described in Table 8-9.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOP | |||||||||||||||
W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | NOP | W | 0h | No operation. Write 0000h for proper no-operation command. |
DEVICEID is shown in Figure 8-7 and described in Table 8-10.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DEVICEID | |||||||
R----h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICEID | VERSIONID | ||||||
R----h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-2 | DEVICEID | R | ---h | Device ID DAC81416: 29Ch DAC71416: 28Ch DAC61416: 24Ch |
1-0 | VERSIONID | R | 0h | Version ID. Subject to change. |
STATUS is shown in Figure 8-8 and described in Table 8-11.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CRC-ALM | DAC-BUSY | TEMP-ALM | ||||
R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-3 | RESERVED | R | 0h | This bit is reserved. |
2 | CRC-ALM | R | 0h | CRC-ALM = 1 indicates a CRC error. |
1 | DAC-BUSY | R | 0h | DAC-BUSY = 1 indicates DAC registers are not ready for updates. |
0 | TEMP-ALM | R | 0h | TEMP-ALM = 1 indicates die temperature is over +140°C. A thermal alarm event forces the DAC outputs to go into power-down mode. |
SPICONFIG is shown in Figure 8-9 and described in Table 8-12.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TEMPALM-EN | DACBUSY-EN | CRCALM-EN | RESERVED | |||
R-0h | R/W-1h | R/W-0h | R/W-1h | R-0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SOFTTOGGLE-EN | DEV-PWDWN | CRC-EN | STR-EN | SDO-EN | FSDO | RESERVED |
R-1h | R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W-1h | R/W-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R | 0h | This bit is reserved. |
11 | TEMPALM-EN | R/W | 1h | When set to 1 a thermal alarm triggers the ALMOUT pin. |
10 | DACBUSY-EN | R/W | 0h | When set to 1 the ALMOUT pin is set between DAC output updates. Contrary to other alarm events, this alarm resets automatically. |
9 | CRCALM-EN | R/W | 1h | When set to 1 a CRC error triggers the ALMOUT pin. |
8 | RESERVED | R | 0h | This bit is reserved. |
7 | RESERVED | R | 1h | This bit is reserved. |
6 | SOFTTOGGLE-EN | R/W | 0h | When set to 1 enables soft toggle operation. |
5 | DEV-PWDWN | R/W | 1h | DEV-PWDWN = 1 sets the device in power-down mode DEV-PWDWN = 0 sets the device in active mode |
4 | CRC-EN | R/W | 0h | When set to 1 frame error checking is enabled. |
3 | STR-EN | R/W | 0h | When set to 1 streaming mode operation is enabled. |
2 | SDO-EN | R/W | 1h | When set to 1 the SDO pin is operational. |
1 | FSDO | R/W | 0h | Fast SDO bit (half-cycle speedup). When 0, SDO updates during SCLK rising edges. When 1, SDO updates during SCLK falling edges. |
0 | RESERVED | R | 0h | This bit is reserved. |
GENCONFIG is shown in Figure 8-10 and described in Table 8-13.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | REF-PWDWN | RESERVED | |||||
R-0h | R/W-1h | R-1h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC-14-15-DIFF-EN | DAC-12-13-DIFF-EN | DAC-10-11-DIFF-EN | DAC-8-9-DIFF-EN | DAC-6-7-DIFF-EN | DAC-4-5-DIFF-EN | DAC-2-3-DIFF-EN | DAC-0-1-DIFF-EN |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0h | This bit is reserved. |
14 | REF-PWDWN | R/W | 1h | REF-PWDWN = 1 powers down the internal reference REF-PWDWN = 0 activates the internal reference |
13-8 | RESERVED | R | 1h | This bit is reserved. |
7 | DAC-14-15-DIFF-EN | R/W | 0h | When set to 1 the corresponding DAC pair is set to operate in differential mode. The DAC data registers must be rewritten after enabling or disabling differential operation. |
6 | DAC-12-13-DIFF-EN | R/W | 0h | |
5 | DAC-10-11-DIFF-EN | R/W | 0h | |
4 | DAC-8-9-DIFF-EN | R/W | 0h | |
3 | DAC-6-7-DIFF-EN | R/W | 0h | |
2 | DAC-4-5-DIFF-EN | R/W | 0h | |
1 | DAC-2-3-DIFF-EN | R/W | 0h | |
0 | DAC-0-1-DIFF-EN | R/W | 0h |
BRDCONFIG is shown in Figure 8-11 and described in Table 8-14.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DAC15-BRDCAST-EN | DAC14-BRDCAST-EN | DAC13-BRDCAST-EN | DAC12-BRDCAST-EN | DAC11-BRDCAST-EN | DAC10-BRDCAST-EN | DAC9-BRDCAST-EN | DAC8-BRDCAST-EN |
R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC7-BRDCAST-EN | DAC6-BRDCAST-EN | DAC5-BRDCAST-EN | DAC4-BRDCAST-EN | DAC3-BRDCAST-EN | DAC2-BRDCAST-EN | DAC1-BRDCAST-EN | DAC0-BRDCAST-EN |
R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | DAC15-BRDCAST-EN | R/W | 1h | When set to 1 the corresponding DAC is set to update its output to the value set in the BRDCAST register. All DAC channels must be configured in single-ended mode for broadcast operation. If one or more outputs are configured in differential mode the broadcast mode is ignored. When cleared to 0 the corresponding DAC output remains unaffected by a BRDCAST command. |
14 | DAC14-BRDCAST-EN | R/W | 1h | |
13 | DAC13-BRDCAST-EN | R/W | 1h | |
12 | DAC12-BRDCAST-EN | R/W | 1h | |
11 | DAC11-BRDCAST-EN | R/W | 1h | |
10 | DAC10-BRDCAST-EN | R/W | 1h | |
9 | DAC9-BRDCAST-EN | R/W | 1h | |
8 | DAC8-BRDCAST-EN | R/W | 1h | |
7 | DAC7-BRDCAST-EN | R/W | 1h | |
6 | DAC6-BRDCAST-EN | R/W | 1h | |
5 | DAC5-BRDCAST-EN | R/W | 1h | |
4 | DAC4-BRDCAST-EN | R/W | 1h | |
3 | DAC3-BRDCAST-EN | R/W | 1h | |
2 | DAC2-BRDCAST-EN | R/W | 1h | |
1 | DAC1-BRDCAST-EN | R/W | 1h | |
0 | DAC0-BRDCAST-EN | R/W | 1h |
SYNCCONFIG is shown in Figure 8-12 and described in Table 8-15.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DAC15-SYNC-EN | DAC14-SYNC-EN | DAC13-SYNC-EN | DAC12-SYNC-EN | DAC11-SYNC-EN | DAC10-SYNC-EN | DAC9-SYNC-EN | DAC8-SYNC-EN |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC7-SYNC-EN | DAC6-SYNC-EN | DAC5-SYNC-EN | DAC4-SYNC-EN | DAC3-SYNC-EN | DAC2-SYNC-EN | DAC1-SYNC-EN | DAC0-SYNC-EN |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | DAC15-SYNC-EN | R/W | 0h | When set to 1 the corresponding DAC output is set to update in response to an LDAC trigger (synchronous mode). When cleared to 0 the corresponding DAC output is set to update immediately (asynchronous mode). |
14 | DAC14-SYNC-EN | R/W | 0h | |
13 | DAC13-SYNC-EN | R/W | 0h | |
12 | DAC12-SYNC-EN | R/W | 0h | |
11 | DAC11-SYNC-EN | R/W | 0h | |
10 | DAC10-SYNC-EN | R/W | 0h | |
9 | DAC9-SYNC-EN | R/W | 0h | |
8 | DAC8-SYNC-EN | R/W | 0h | |
7 | DAC7-SYNC-EN | R/W | 0h | |
6 | DAC6-SYNC-EN | R/W | 0h | |
5 | DAC5-SYNC-EN | R/W | 0h | |
4 | DAC4-SYNC-EN | R/W | 0h | |
3 | DAC3-SYNC-EN | R/W | 0h | |
2 | DAC2-SYNC-EN | R/W | 0h | |
1 | DAC1-SYNC-EN | R/W | 0h | |
0 | DAC0-SYNC-EN | R/W | 0h |
TOGGCONFIG0 is shown in Figure 8-13 and described in Table 8-16.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DAC15-AB-TOGG-EN | DAC14-AB-TOGG-EN | DAC13-AB-TOGG-EN | DAC12-AB-TOGG-EN | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC11-AB-TOGG-EN | DAC10-AB-TOGG-EN | DAC9-AB-TOGG-EN | DAC8-AB-TOGG-EN | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | DAC15-AB-TOGG-EN | R/W | 0h | Enables toggle mode operation and configures the toggle pin or soft toggle bit: 00 = Toggle mode disabled 01 = Toggle mode enabled: TOGGLE0 10 = Toggle mode enabled: TOGGLE1 11 = Toggle mode enabled: TOGGLE2 |
13-12 | DAC14-AB-TOGG-EN | R/W | 0h | |
11-10 | DAC13-AB-TOGG-EN | R/W | 0h | |
9-8 | DAC12-AB-TOGG-EN | R/W | 0h | |
7-6 | DAC11-AB-TOGG-EN | R/W | 0h | |
5-4 | DAC10-AB-TOGG-EN | R/W | 0h | |
3-2 | DAC9-AB-TOGG-EN | R/W | 0h | |
1-0 | DAC8-AB-TOGG-EN | R/W | 0h |
TOGGCONFIG1 is shown in Figure 8-14 and described in Table 8-17.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DAC7-AB-TOGG-EN | DAC6-AB-TOGG-EN | DAC5-AB-TOGG-EN | DAC4-AB-TOGG-EN | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC3-AB-TOGG-EN | DAC2-AB-TOGG-EN | DAC1-AB-TOGG-EN | DAC0-AB-TOGG-EN | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | DAC7-AB-TOGG-EN | R/W | 0h | Enables toggle mode operation and configures the toggle pin or soft toggle bit: 00 = Toggle mode disabled 01 = Toggle mode enabled: TOGGLE0 10 = Toggle mode enabled: TOGGLE1 11 = Toggle mode enabled: TOGGLE2 |
13-12 | DAC6-AB-TOGG-EN | R/W | 0h | |
11-10 | DAC5-AB-TOGG-EN | R/W | 0h | |
9-8 | DAC4-AB-TOGG-EN | R/W | 0h | |
7-6 | DAC3-AB-TOGG-EN | R/W | 0h | |
5-4 | DAC2-AB-TOGG-EN | R/W | 0h | |
3-2 | DAC1-AB-TOGG-EN | R/W | 0h | |
1-0 | DAC0-AB-TOGG-EN | R/W | 0h |
DACPWDWN is shown in Figure 8-15 and described in Table 8-18.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DAC15-PWDWN | DAC14-PWDWN | DAC13-PWDWN | DAC12-PWDWN | DAC11-PWDWN | DAC10-PWDWN | DAC9-PWDWN | DAC8-PWDWN |
R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC7-PWDWN | DAC6-PWDWN | DAC5-PWDWN | DAC4-PWDWN | DAC3-PWDWN | DAC2-PWDWN | DAC1-PWDWN | DAC0-PWDWN |
R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | DAC15-PWDWN | R/W | 1h | When set to 1 the corresponding DAC is in power-down mode and its output is connected to GND through a 10-kΩ internal resistor. |
14 | DAC14-PWDWN | R/W | 1h | |
13 | DAC13-PWDWN | R/W | 1h | |
12 | DAC12-PWDWN | R/W | 1h | |
11 | DAC11-PWDWN | R/W | 1h | |
10 | DAC10-PWDWN | R/W | 1h | |
9 | DAC9-PWDWN | R/W | 1h | |
8 | DAC8-PWDWN | R/W | 1h | |
7 | DAC7-PWDWN | R/W | 1h | |
6 | DAC6-PWDWN | R/W | 1h | |
5 | DAC5-PWDWN | R/W | 1h | |
4 | DAC4-PWDWN | R/W | 1h | |
3 | DAC3-PWDWN | R/W | 1h | |
2 | DAC2-PWDWN | R/W | 1h | |
1 | DAC1-PWDWN | R/W | 1h | |
0 | DAC0-PWDWN | R/W | 1h |
DACRANGEn is shown in Figure 8-16 and described in Table 8-19.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DACa-RANGE[3:0] | DACb-RANGE[3:0] | ||||||
W-0h | W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DACc-RANGE[3:0] | DACd-RANGE[3:0] | ||||||
W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | DACa-RANGE[3:0] | W | 0h | Sets the output range for the corresponding DAC. 0000 = 0 to 5 V 0001 = 0 to 10 V 0010 = 0 to 20 V 0100 = 0 to 40 V 1001 = -5 V to +5 V 1010 = -10 V to +10 V 1100 = -20 V to +20 V 1110 = -2.5 V to +2.5 V All others: invalid The two outputs of a differential DAC pair must be configured to the same output range prior to setting them up as a differential pair. a: 15, 11, 7 or 3; b: 14, 10, 6 or 2; c: 13, 9, 5 or 1; d: 12, 8, 4 or 0 |
11-8 | DACb-RANGE[3:0] | W | 0h | |
7-4 | DACc-RANGE[3:0] | W | 0h | |
3-0 | DACd-RANGE[3:0] | W | 0h |
TRIGGER is shown in Figure 8-17 and described in Table 8-20.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | ALM-RESET | ||||||
W-0h | W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AB-TOG2 | AB-TOG1 | AB-TOG0 | LDAC | SOFT-RESET[3:0] | |||
W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-9 | RESERVED | W | 0h | This bit is reserved |
8 | ALM-RESET | W | 0h | Set this bit to 1 to clear an alarm event. Not applicable for a DAC-BUSY alarm event. |
7 | AB-TOG2 | W | 0h | If soft toggle is enabled set, this bit controls the toggle between values for those DACs that have been set in toggle mode 2 in the TOGGCONFIG register. Set to 1 to update to Register B and clear to 0 for Register A. |
6 | AB-TOG1 | W | 0h | If soft toggle is enabled set, this bit controls the toggle between values for those DACs that have been set in toggle mode 1 in the TOGGCONFIG register. Set to 1 to updated to Register B and clear to 0 for Register A. |
5 | AB-TOG0 | W | 0h | If soft toggle is enabled set, this bit controls the toggle between values for those DACs that have been set in toggle mode 0 in the TOGGCONFIG register. Set to 1 to update to Register B and clear to 0 for Register A. |
4 | LDAC | W | 0h | Set this bit to 1 to synchronously load those DACs who have been set in synchronous mode in the SYNCCONFIG register. |
3-0 | SOFT-RESET[3:0] | W | 0h | When set to the reserved code 1010 resets the device to its default state. |
BRDCAST is shown in Figure 8-18 and described in Table 8-21.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BRDCAST-DATA[15:0] | |||||||||||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | BRDCAST-DATA[15:0] | R/W | 0h | Writing to the BRDCAST register forces those DAC channels that have been set to broadcast in the BRDCONFIG register to update its data register data to the BRDCAST-DATA one. Data is MSB aligned in straight binary format and follows the format below: DAC81416: { DATA[15:0] } DAC71416: { DATA[13:0], x, x } DAC61416: { DATA[11:0], x, x, x, x} x – Don 't care bits |
DACn is shown in Figure 8-19 and described in Table 8-22.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DACn-DATA[15:0] | |||||||||||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | DACn-DATA[15:0] | R/W | 0h | Stores the 16-, 14- or 12-bit data to be loaded to DACn in MSB aligned straight binary format. In differential DAC mode data is loaded into the lowest-valued DAC in the DAC pair (in pair DACxy, data is loaded into DACx and writes to DACy are ignored). Data follows the format below: DAC81416: { DATA[15:0] } DAC71416: { DATA[13:0], x, x } DAC61416: { DATA[11:0], x, x, x, x} x – Don 't care bits |
OFFSETn is shown in Figure 8-20 and described in Table 8-23.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
OFFSETab[7:0] | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OFFSETcd[7:0] | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | OFFSETab[7:0] | R/W | 0h | Provides offset adjustment to DACy in the differential DACx-y pair in two 's complement format. Data follows the format below:
x – Don 't care bits The differential DAC data register must be rewritten after updating the offset register. ab: 14-15, 10-11, 6-7 or 2-3; cd: 12-13, 8-9, 4-5 or 0-1 |
7-0 | OFFSETcd[7:0] | R/W | 0h |