ZHCSLN8A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
Return to Table 8-7.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DACn-DATA[15:0] | |||||||||||||||
W-0000h | |||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | DACn-DATA[15:0] | W | 0000h | Stores the data to be loaded to DACn in MSB-aligned, straight-binary format:DAC81404: { DATA[15:0] }DAC61404: { DATA[11:0], x, x, x, x }x − Don't care bits |