ZHCSLN8A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
The DAC broadcast register enables a simultaneous update of multiple DAC outputs with the same value with a single register write.
Each DAC channel can be configured to update or remain unaffected by a broadcast command by setting the corresponding DAC-BRDCAST-EN bit. A register write to the BRDCAST-DATA register forces those DAC channels that have been configured for broadcast operation to update their DAC buffer registers to this value. The DAC outputs update to the broadcast value according to their synchronous mode configuration.