ZHCSLN8A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
Return to Table 8-7.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DEVICEID[13:6] | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICEID[5:0] | VERSIONID[1:0] | ||||||
R | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-2 | DEVICEID[13:0] | R | 0298h | DAC81404 device ID. |
0248h | DAC61404 device ID. | |||
1-0 | VERSIONID[1:0] | R | 0h | Version ID. Subject to change. |