ZHCSLN9A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
Return to Register Map.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | REF-PWDWN | RESERVED | |||||
R-0h | R/W-1h | R-00h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0h | Reserved for factory use |
14 | REF-PWDWN | R/W | 1h | REF-PWDWN = 1 powers down the internal reference. REF-PWDWN = 0 activates the internal reference. |
13-0 | RESERVED | R | 0000h | Reserved for factory use |