ZHCSLN9A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
#GUID-51367942-6473-48A0-A699-9C6BBF6A8C40/SBAS8829788 lists the memory-mapped registers for the device. All register addresses not listed should be considered as reserved locations and the register contents should not be modified.
ADDR (HEX) | REGISTER | TYPE | RESET (HEX) | BIT DESCRIPTION | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||||
00 | NOP | W | 0000 | NOP[15:0] | |||||||||||||||
01 | DEVICEID | R | 0A70(1) or 0930(2) |
DEVICEID[13:0] | VERSIONID[1:0] | ||||||||||||||
02 | STATUS | R | 0000 | RESERVED | CRC-ALM | DAC-BUSY | TEMP-ALM | ||||||||||||
03 | SPICONFIG | R/W | 0AA4 | RESERVED | TEMPALM-EN | DACBUSY-EN | CRCALM-EN | RESERVED | DEV-PWDWN | CRC-EN | RSVD | SDO-EN | FSDO | RSVD | |||||
04 | GENCONFIG | R/W | 4000 | RSVD | REF-PWDWN | RESERVED | |||||||||||||
05 | BRDCONFIG | R/W | 000F | RESERVED | RSVD | DACB-BRDCAST-EN | DACA-BRDCAST-EN | RSVD | |||||||||||
06 | SYNCCONFIG | R/W | 0000 | RESERVED | RSVD | DACB-SYNC-EN | DACA-SYNC-EN | RSVD | |||||||||||
09 | DACPWDWN | R/W | FFFF | RESERVED | RSVD | DACB-PWDWN | DACA-PWDWN | RSVD | |||||||||||
0A | DACRANGE | W | 0000 | RESERVED | DACB-RANGE[3:0] | DACA-RANGE[3:0] | RESERVED | ||||||||||||
0E | TRIGGER | R/W | 0000 | RESERVED | SOFT-CLR | ALM-RESET | RESERVED | SOFT-LDAC | SOFT-RESET[3:0] | ||||||||||
0F | BRDCAST | W | 0000 | BRDCAST-DATA[15:0] | |||||||||||||||
11 | DACA | W | 0000 | DACA-DATA[15:0] | |||||||||||||||
12 | DACB | W | 0000 | DACB-DATA[15:0] |