ZHCSLN9A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
A serial interface access cycle is initiated by asserting the SYNC pin low. The serial clock, SCLK, can be a continuous or gated clock. SDIN data are clocked on SCLK falling edges. A regular serial interface access cycle is 24 bits long with error checking disabled and 32 bits long with error checking enabled. Therefore, the SYNC pin must stay low for at least 24 or 32 SCLK falling edges. The access cycle ends when the SYNC pin is deasserted high. If the access cycle contains less than the minimum clock edges, the communication is ignored. If the access cycle contains more than the minimum clock edges, only the first 24 or 32 bits are used by the device. When SYNC is high, the SCLK and SDIN signals are blocked, and SDO is in a Hi-Z state.
#GUID-40A304B0-1230-4612-A857-64F67B33EDA8/T5127838-88 describes the format for an error-checking-disabled access cycle (24-bits long). The first byte input to SDIN is the instruction cycle. The instruction cycle identifies the request as a read or write command and the 6-bit address that is to be accessed. The last 16 bits in the cycle form the data cycle.
| BIT | FIELD | DESCRIPTION |
|---|---|---|
| 23 | RW | Identifies the communication as a read or write command to the address register:
R/W = 0 sets a write operation. R/W = 1 sets a read operation |
| 22 | x | Don't care bit |
| 21-16 | A[5:0] | Register address — specifies the register to be accessed during the read or write operation |
| 15-0 | DI[15:0] | Data cycle bits: If a write command, the data cycle bits are the values to be written to the register with address A[5:0] If a read command, the data cycle bits are don't care values |
Read operations require that the SDO pin is first enabled by setting the SDO-EN bit. A read operation is initiated by issuing a read command access cycle. After the read command, a second access cycle must be issued to get the requested data. The output data format is shown in #GUID-40A304B0-1230-4612-A857-64F67B33EDA8/T5127838-89. Data are clocked out on the SDO pin either on the falling edge or rising edge of SCLK according to the FSDO bit.
| BIT | FIELD | DESCRIPTION |
|---|---|---|
| 23 | RW | Echo RW from previous access cycle |
| 22 | x | Echo bit 22 from previous access cycle |
| 21-16 | A[5:0] | Echo address from previous access cycle |
| 15-0 | DO[15:0] | Readback data requested on previous access cycle |