ZHCSM85A October 2020 – September 2023 DAC43701-Q1 , DAC53701-Q1
PRODUCTION DATA
The DACx3701-Q1 implement a continuous waveform generation feature. To set the device to this mode, set the START_FUNC_GEN (address D3h) to 1. In this mode, the DAC output pin (OUT) generates a continuous waveform based on the FUNC_CONFIG bits (address D1h). Table 7-6 shows the continuous waveforms that can be generated in this mode. The following equations show the frequency of the waveform depends on the resistive and capacitive load on the OUT pin, high and low codes, and slew rate settings.
where:
The accuracy of the waveform frequencies depend on the accuracy of the internal oscillator. The DACx3701-Q1 support a calibration option to get the best oscillator frequency accuracy. The DAC-MARGIN-HIGH[11:4] register bits store the oscillator accuracy in the NVM in 2's compliment format. Any overwrite to these NVM bits clears this information permanently. The stored error resolution is 0.15% per LSB. Equation 6 calculates the percentage frequency error.
| REGISTER ADDRESS AND NAME | FUNC_CONFIG[1] | FUNC_CONFIG[0] | DESCRIPTION |
|---|---|---|---|
| D1h, GENERAL_CONFIG | 0 | 0 | Generates a triangle wave between MARGIN_HIGH (address 25h) code to MARGIN_LOW (address 26h) code with the slope defined by the SLEW_RATE and CODE_STEP (address D1h) bits. |
| 0 | 1 | Generates a sawtooth wave between MARGIN_HIGH (address 25h) code to MARGIN_LOW (address 26h) code, with the rising slope defined by the SLEW_RATE and CODE_STEP (address D1h) bits and immediate falling edge. | |
| 1 | 0 | Generates a sawtooth wave between MARGIN_HIGH (address 25h) code to MARGIN_LOW (address 26h) code, with the falling slope defined by the SLEW_RATE and CODE_STEP (address D1h) bits and immediate rising edge. | |
| 1 | 1 | Generates a square wave between MARGIN_HIGH (address 25h) code to MARGIN_LOW (address 26h) code with the pulse high and low period defined by the SLEW_RATE (address D1h) bits. |