ZHCSM85A October 2020 – September 2023 DAC43701-Q1 , DAC53701-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | DAC_DATA[9:0] / DAC_DATA[7:0] – MSB Left aligned | X | |||||||||||||
X-0h | R/W-000h | X-00 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | X | X | 0h | Don't care |
11:2 | DAC_DATA[9:0] / DAC_DATA[7:0] | R/W | 000h | Writing to the DAC_DATA
register forces the respective DAC channel to update the active
register data to the DAC_DATA. Data are in straight binary format and use the following format: DACx3701-Q1: {DATA[9:0]} DACx3701-Q1: {DATA[7:0], X, X} X = Don’t care bits |
1:0 | X | X | 00 | Don't care |