ZHCSRX2 march 2023 DAC53004W
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = E8h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GF-EN | DEEP-SLEEP-EN | GPO-EN | GPO-CONFIG | GPI-CH-SEL | GPI-CONFIG | GPI-EN | |||||||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | GF-EN | R/W | 0 | 0: Glitch filter disabled for
GP input. This setting provides faster response. 1: Glitch filter enabled for GP input. This setting introduces additional propagation delay but provides robustness. |
14 | DEEP-SLEEP-EN | R/W | 0 | 0: Deep-sleep mode
disabled 1: Deep-sleep mode enabled for GP input |
13 | GPO-EN | R/W | 0 | 0: Disable output mode for
GPIO pin 1: Enable output mode for GPIO pin |
12-9 | GPO-CONFIG | R/W | 0000 | STATUS
function setting. The GPIO pin is mapped to the following register
bits as output:
0001: NVM-BUSY 0100: DAC-0-BUSY 0101: DAC-1-BUSY 0110: DAC-2-BUSY 0111: DAC-3-BUSY 1000: WIN-CMP-0 1001: WIN-CMP-1 1010: WIN-CMP-2 1011:WIN-CMP-3 Others: Invalid |
8-5 | GPI-CH-SEL | R/W | 0000 | Each bit corresponds to a DAC
channel. 0b is disabled and 1b is enabled. GPI-CH-SEL[0]: Channel 0 GPI-CH-SEL[1]: Channel 1 GPI-CH-SEL[2]: Channel 2 GPI-CH-SEL[3]: Channel 3Example: when GPI-CH-SEL is 0101, both channel-0 and channel-2 are enabled and both channel-1 and channel-3 are disabled. |
4-1 | GPI-CONFIG | R/W | 0000 | GPIO pin input configuration. Global settings act on the entire device. Channel-specific settings depend on the channel selection by the GPI-CH-SEL bits:0000: DEEP-SLEEP (global). GPIO falling-edge triggers deep-sleep mode, GPIO rising-edge takes the device out of deep-sleep mode.0010: FAULT-DUMP (global). GPIO falling-edge triggers fault-dump, GPIO = 1 has no effect.0011: IOUT power-up, down (channel-specific). GPIO falling-edge triggers power-down, GPIO rising-edge triggers power-up.0100: VOUT power-up/down (channel-specific). The output load is as per the VOUT-PDN-X setting. GPIO falling-edge triggers power-down, GPIO rising-edge triggers power-up.0101: PROTECT input (global). GPIO falling-edge asserts PROTECT function, GPIO = 1 has no effect.0111: CLR input (global). GPIO = 0 asserts CLR function, GPIO = 1 has no effect.1000: LDAC input (channel-specific). GPIO falling-edge asserts LDAC function, GPIO = 1 has no effect. Both the SYNC-CONFIG-X and the GPI-CH-SEL must be configured for every channel.1001: Start, stop function generation (channel-specific). GPIO falling-edge stops function generation. GPIO rising-edge starts function generation.1010: Trigger margin-high, low (channel-specific). GPIO falling-edge triggers margin-low. GPIO rising-edge triggers margin-high.1011: RESET input (global). The falling-edge of the GPIO pin asserts the RESET function. The RESET input must be a pulse. The GPIO rising-edge brings the device out of reset. The RESET configuration must be programmed into the NVM. Otherwise, the setting is cleared after the device reset. 1100: NVM write-protection (global). GPIO falling-edge allows NVM programming. GPIO rising-edge blocks NVM programming.1101: Register-map lock (global). GPIO falling-edge allows update to the register map. GPIO rising-edge blocks any register map update except a write to the DEV-UNLOCK field through I2C or SPI and to the RESET field through I2C.Others: Not applicable |
0 | GPI-EN | R/W | 0 | 0: Disable input mode for
GPIO pin 1: Enable input mode for GPIO pin |