ZHCSOM0 October 2020 DAC43401-Q1 , DAC53401-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage, VDD to AGND | –0.3 | 6 | V |
| Digital input(s) to AGND | –0.3 | VDD + 0.3 | V | |
| CAP to AGND | –0.3 | 1.65 | V | |
| VFB to AGND | –0.3 | VDD + 0.3 | V | |
| VOUT to AGND | –0.3 | VDD + 0.3 | V | |
| Current into any pin | –10 | 10 | mA | |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |