ZHCSOM0 October 2020 DAC43401-Q1 , DAC53401-Q1
PRODUCTION DATA
| ADDR | MOST SIGNIFICANT DATA BYTE (MSDB) | LEAST SIGNIFICANT DATA BYTE (LSDB) | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BIT15 | BIT14 | BIT13 | BIT12 | BIT11 | BIT10 | BIT9 | BIT8 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 | |
| D0h | NVM_ CRC_ ALARM_ USER |
NVM_ CRC_ ALARM_ INTERNAL |
NVM_ BUSY |
DAC_ UPDATE_ BUSY |
X(1) | DEVICE_ID | VERSION_ID | |||||||||
| D1h | FUNC_CONFIG | DEVICE_ LOCK |
EN_ PMBUS |
CODE_STEP | SLEW_RATE | DAC_PDN | REF_ EN |
DAC_SPAN | ||||||||
| D3h | DEVICE_UNLOCK_CODE | X | DEVICE_ CONFIG_ RESET |
START_ FUNC_ GEN |
PMBUS_ MARGIN_ HIGH |
PMBUS_ MARGIN_ LOW |
NVM_ RELOAD |
NVM_ PROG |
SW_RESET | |||||||
| 21h | X | DAC_DATA[9:0] (10-Bit) or DAC_DATA[7:0] (8-Bit) | X | |||||||||||||
| 25h | X | MARGIN_HIGH[9:0] (10-Bit) or MARGIN_HIGH[7:0] (8-Bit) | X | |||||||||||||
| 26h | X | MARGIN_LOW[9:0] (10-Bit) or MARGIN_LOW[7:0] (8-Bit) | X | |||||||||||||
| 01h | PMBUS_OPERATION_CMD | N/A | ||||||||||||||
| 78h | X | CML | N/A | |||||||||||||
| 98h | PMBUS_VERSION | N/A | ||||||||||||||
| ADDRESS | REGISTER NAME | SECTION |
|---|---|---|
| D0h | STATUS | Section 8.6.1 |
| D1h | GENERAL_CONFIG | Section 8.6.2 |
| D3h | TRIGGER | Section 8.6.3 |
| 21h | DAC_DATA | Section 8.6.4 |
| 25h | DAC_MARGIN_HIGH | Section 8.6.5 |
| 26h | DAC_MARGIN_LOW | Section 8.6.6 |
| 01h | PMBUS_OPERATION | Section 8.6.7 |
| 78h | PMBUS_STATUS_BYTE | Section 8.6.8 |
| 98h | PMBUS_VERSION | Section 8.6.9 |
| Access Type | Code | Description |
|---|---|---|
| X | X | Don't care |
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |