ZHCSFZ0D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
Unless otherwise noted, all plots are at TA = 25°C, nominal supply voltages, fDAC = 9 GSPS, 12x interpolation, 0 dBFS digital input, 40 mA full scale output current (with 2:1 transformer in DAC38RF83/93/85 only), LMFSHd = 84111 and PLL is disabled.

| Measured 50 MHz from carrier | DAC38RF83/93/85 | |

| Measured 50 MHz from carrier | DAC38RF83/93/85 | |

| Measured 50 MHz from carrier | DAC38RF83/93/85 | |

| DAC38RF83/93/85 |

| DAC38RF83/93/85 |

| DAC38RF83/93/85 |

| DAC38RF83/93/85 |

| DAC38RF83/93/85 |

| DAC38RF83/93/85 |

| Excludes HD2, HD3 and CMP2 | DAC38RF83/93/85 | |

| Excludes HD2, HD3 and CMP2 | DAC38RF83/93/85 | |

| Excludes HD2, HD3 and CMP2 | DAC38RF83/93/85 | |

| ±250 MHz Span | DAC38RF83/93/85 |

| ± 250 MHz Span | DAC38RF83/93/85 |

| ± 250 MHz Span | DAC38RF83/93/85 |

| DAC38RF83/93/85 |

| DAC38RF83/93/85 |

| DAC38RF83/93/85 |

| Transformer loss not de-embedded | DAC38RF83/93/85 | |

| DAC38RF83/93/85 |

| VCO frequency = 8.85 GHz | Measured at 1.8 GHz | |

| VCO frequency = 5.9 GHz | Measured at 1.8 GHz |

| Measured 50 MHz from carrier | DAC38RF80/90/84 | |

| Measured 50 MHz from carrier | DAC38RF80/90/84 | |

| Measured 50 MHz from carrier | DAC38RF80/90/84 | |

| DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| Excludes HD2, HD3 and CMP2 | DAC38RF80/90/84 | |

| Excludes HD2, HD3 and CMP2 | DAC38RF80/90/84 | |

| Excludes HD2, HD3 and CMP2 | DAC38RF80/90/84 | |

| ±250 MHz Span | DAC38RF80/90/84 |

| ± 250 MHz Span | DAC38RF80/90/84 |

| ± 250M Hz Span | DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| DAC38RF80/90/84 |

| VCO frequency = 8.85 GHz | ||

| VCO frequency = 5.9 GHz | ||