ZHCSBF0D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
| Register Name | Addr (Hex) | Bit | Name | Function | Default Value |
|---|---|---|---|---|---|
| config14 | 0x0E | 15:14 | reserved | reserved | 00 |
| 13:0 | iotest_ pattern2 | This is dataword2 in the IO test pattern. It is used with the seven other words to test the input data. | 0x2AEA |