ZHCSBF0D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
| Register Name | Addr (Hex) | Bit | Name | Function | Default Value |
|---|---|---|---|---|---|
| config9
AUTO SYNC |
0x09 | 15:13 | fifo_ offset | This is the starting point for the READ_POINTER in the FIFO block. The READ_POINTER is set to this location when a sync occurs on the DACCLK side of the FIFO. | 100 |
| 12:0 | reserved | reserved | 0x0000 |