ZHCSHB8A June 2017 – January 2018 CSD95495QVM
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Driver supply voltage | 4.5 | 5.5 | V | |
| VIN | Input supply voltage(1) | 4.5 | 16 | V | |
| VOUT | Output voltage | 5.5 | V | ||
| PWM | PWM to PGND | VDD | V | ||
| IOUT | Continuous output current | VIN = 12 V, VDD = 5 V, VOUT = 1.2 V,
ƒSW = 500 kHz(2) |
50 | A | |
| IOUT-PK | Peak output current(3) | 75 | A | ||
| ƒSW | Switching frequency | CBST = 0.1 µF (min), VOUT = 2.5 V (max) | 1250 | kHz | |
| On-time duty cycle | ƒSW = 1 MHz | 85% | |||
| Minimum PWM on-time | 20 | ns | |||
| Operating junction temperature | –40 | 125 | °C | ||