ZHCSBY7A December   2013  – August 2014 CSD95373AQ5M

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration And Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Power Stage Device Characteristics
  7. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Feature Description
      1. 7.2.1 Powering CSD95373AQ5M And Gate Drivers
      2. 7.2.2 Undervoltage Lockout Protection (UVLO)
      3. 7.2.3 Enable
      4. 7.2.4 Power-Up Sequencing
      5. 7.2.5 PWM
      6. 7.2.6 FCCM
      7. 7.2.7 TAO/Fault (Thermal Analog Output/Protection Flag)
        1. 7.2.7.1 Overtemperature
        2. 7.2.7.2 Gate Drivers
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Power Loss Curves
      2. 8.1.2 Safe Operating Curves (SOA)
      3. 8.1.3 Normalized Curves
      4. 8.1.4 Calculating Power Loss And SOA
        1. 8.1.4.1 Design Example
        2. 8.1.4.2 Calculating Power Loss
        3. 8.1.4.3 Calculating SOA Adjustments
  9. 9 Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Recommended Schematic Overview
      2. 9.1.2 Recommended PCB Design Overview
      3. 9.1.3 Electrical Performance
      4. 9.1.4 Thermal Performance
      5. 9.1.5 Sensing Performance
  10. 10Application Schematic
  11. 11器件和文档支持
    1. 11.1 商标
    2. 11.2 静电放电警告
    3. 11.3 术语表
  12. 12机械封装和可订购信息
    1. 12.1 机械制图
    2. 12.2 建议印刷电路板 (PCB) 焊盘图案
    3. 12.3 建议模板开口

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings(1)

TA = 25°C (unless otherwise noted)
VALUE UNIT
MIN MAX
VIN to PGND –0.3 25 V
VIN to VSW –0.3 25 V
VIN to VSW (<10 ns) –7 27 V
VSW to PGND –0.3 20 V
VSW to PGND (<10 ns) –7 23 V
VDD to PGND –0.3 7 V
ENABLE, PWM, FCCM, TAO to PGND(2) –0.3 VDD + 0.3 V
BOOT to BOOT_R(2) –0.3 VDD + 0.3 V
Power Dissipation, PD 12 W
Operating Temperature Range, TJ –55 150 °C
(1) Stresses above those listed in "Absolute Maximum Ratings" may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under "Recommended Operating Conditions" is not implied. Exposure to Absolute Maximum rated conditions for extended periods may affect device reliability.
(2) Should not exceed 7 V.

6.2 Handling Ratings

MIN MAX UNIT
Tstg Storage Temperature Range –55 150 °C
V(ESD) Electrostatic discharge Human Body Model (HBM) –2000 2000 V
Charged Device Model (CDM) –500 500

6.3 Recommended Operating Conditions

TA = 25° (unless otherwise noted)
MIN MAX UNIT
Gate Drive Voltage, VDD 4.5 5.5 V
Input Supply Voltage, VIN(1) 16 V
Output Voltage, VOUT 5.5 V
Continuous Output Current, IOUT VIN = 12 V, VDD = 5 V, VOUT = 1.8 V,
ƒSW = 500 kHz, LOUT = 0.22 µH(2)
45 A
Peak Output Current, IOUT-PK(3) 67 A
Switching Frequency, ƒSW CBST = 0.1 µF (min) 2000 kHz
On Time Duty Cycle ƒSW = 1 MHz 85%
Minimum PWM On Time 20 ns
Operating Temperature –40 125 °C
(1) Operating at high VIN can create excessive AC voltage overshoots on the switch node (VSW) during MOSFET switching transients. For reliable operation, the switch node (VSW) to ground voltage must remain at or below the Absolute Maximum Ratings.
(2) Measurement made with six 10-µF (TDK C3216X5R1C106KT or equivalent) ceramic capacitors placed across VIN to PGND pins.
(3) System conditions as defined in Note 1. Peak Output Current is applied for tp = 50 µs.

6.4 Thermal Information

TA = 25°C (unless otherwise noted)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-Case Thermal Resistance (Top of package)(1) 15 °C/W
RθJB Junction-to-Board Thermal Resistance(2) 2
(1) RθJC is determined with the device mounted on a 1-inch² (6.45-cm²), 2-oz (.071-mm thick) Cu pad on a 1.5-inches x 1.5-inches,
0.06-inch (1.52-mm) thick FR4 board.
(2) RθJB value based on hottest board temperature within 1 mm of the package.

6.5 Electrical Characteristics

TA = 25°C, VDD = POR to 5.5 V (unless otherwise noted)
PARAMETER CONDITIONS MIN TYP MAX UNIT
PLOSS
Power Loss(1) VIN = 12 V, VDD = 5 V, VOUT = 1.2 V, IOUT = 25 A,
ƒSW = 500 kHz, LOUT = 0.22 µH , TJ = 25°C
2.6 W
Power Loss(2) VIN = 12 V, VDD = 5 V, VOUT = 1.2 V, IOUT = 25 A,
ƒSW = 500 kHz, LOUT = 0.22 µH , TJ = 125°C
3.3 W
VIN
VIN Quiescent Current, IQ ENABLE = 0, VDD = 5 V 10 µA
VDD
Standby Supply Current, IDD ENABLE = 0, PWM = 0 250 µA
Operating Supply Current, IDD ENABLE = 5 V, PWM = 50% Duty cycle,
ƒSW = 500 kHz
16 mA
POWER-ON RESET AND UNDER VOLTAGE LOCKOUT
Power-On Reset, VDD Rising 3.6 3.9 V
UVLO, VDD Falling 3.4 3.7 V
Hysteresis 100 250 mV
Startup Delay(3) ENABLE = 5 V 6 µs
ENABLE
Logic Level High, VIH Schmitt Trigger Input
See Figure 12
2 V
Logic Level Low, VIL 0.8 V
Weak Pulldown Impedance 100 kΩ
Rising Propagation Delay, tPDH 3 µs
Falling Propagation Delay, tPDL 30 ns
FCCM(2)
Logic Level High, VIH Schmitt Trigger Input
See Figure 14 and Figure 15
2 V
Logic Level Low, VIL 0.8 V
Weak Pullup Current 5 µA
THERMAL SHUTDOWN(2)
Start Threshold 150 165 °C
Temperature Hysteresis 25 °C
PWM
IPWMH PWM = 5 V 500 µA
IPWML PWM = 0 –500 µA
PWM Logic Level High, VPWMH CPWM = 10 pF 2.3 2.5 2.7 V
PWM Logic Level Low, VPWML 0.7 0.9 1.1 V
PWM Tri-State Open Voltage 1.5 V
PWM to VSW Propagation Delay, tPDLH and tPDHL(2) 50 ns
Tri-State Shutdown Hold-off Time, t3HT(2) 30 ns
Tri-State Shutdown Propagation Delay, t3SD(2) 80 160 ns
Tri-State Recovery Propagation Delay, t3RD(2) 50 80 ns
Diode Emulation Minimum On Time, tDEM(2) 150 ns
BOOTSTRAP SWITCH
Forward Voltage, VFBOOT Measured from VDD to VBOOT, IF = 10 mA 200 360 mV
Reverse Leakage, IRBOOT(1) VBOOT – VDD = 20 V 0.15 1 µA
ZERO CROSSING COMPARATOR
LS FET Turn-off Current Diode Emulation Mode Enabled
VOUT = 1.8 V, L = 150 nH
0 1.1 A
THERMAL ANALOG OUTPUT TAO
Output Voltage at 25°C 0.56 0.60 0.64 V
Output Voltage Temperature Coefficient 8 mV/°C
(1) Measurement made with six 10-µF (TDK C3216X5R1C106KT or equivalent) ceramic capacitors placed across VIN to PGND pins
(2) Specified by design
(3) POR to VSW Rising

6.6 Typical Power Stage Device Characteristics

TJ = 125°C, unless stated otherwise. The Typical CSD95373A System Characteristic curves are based on measurements made on a PCB design with dimensions of 4-inches (W) × 3.5-inches (L) × 0.062-inch (T) and 6 copper layers of 1-oz. copper thickness. See the Application and Implementation section for detailed explanation.
graph01_SLPS458.png
Figure 2. Power Loss vs Output Current
graph03h_SLPS458.png
Figure 4. Safe Operating Area (SOA)– PCB Horizontal Mount(1)
graph05_SLPS458.png
Figure 6. Normalized Power Loss vs Frequency
graph07_SLPS458.png
Figure 8. Normalized Power Loss vs Output Voltage
graph09_SLPS458.png
Figure 10. Driver Current vs Frequency
graph02_SLPS458.png
Figure 3. Power Loss vs Temperature
graph04_SLPS458.png
Figure 5. Typical Safe Operating Area (SOA) (1)
graph06_SLPS458.png
Figure 7. Normalized Power Loss vs Input Voltage
graph08_SLPS458.png
Figure 9. Normalized Power Loss vs Output Inductance