ZHCSG78E May 2017 – June 2024 CSD88584Q5DC
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain-to-source voltage | VGS = 0V, IDS = 250µA | 40 | V | |||
| IDSS | Drain-to-source leakage current | VGS = 0V, VDS = 32V | 1 | µA | |||
| IGSS | Gate-to-source leakage current | VDS = 0V, VGS = 20V | 100 | nA | |||
| VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250µA | 1.2 | 1.7 | 2.3 | V | |
| RDS(on) | Drain-to-source on resistance | VGS = 4.5V, IDS = 30A | 1.0 | 1.5 | mΩ | ||
| VGS = 10V, IDS = 30A | 0.68 | 0.95 | |||||
| gfs | Transconductance | VDS = 4V, IDS = 30A | 149 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| CISS | Input capacitance | VGS =
0V, VDS = 20V, ƒ = 1MHz | 9540 | 12400 | pF | ||
| COSS | Output capacitance | 957 | 1240 | pF | |||
| CRSS | Reverse transfer capacitance | 474 | 616 | pF | |||
| RG | Series gate resistance | 1.0 | 2.0 | Ω | |||
| Qg | Gate charge total (4.5 V) | VDS =
20V, IDS = 30A | 68 | 88 | nC | ||
| Qg | Gate charge total (10 V) | 137 | 178 | nC | |||
| Qgd | Gate charge gate-to-drain | 26 | nC | ||||
| Qgs | Gate charge gate-to-source | 24 | nC | ||||
| Qg(th) | Gate charge at Vth | 16 | nC | ||||
| QOSS | Output charge | VDS = 20V, VGS = 0V | 42 | nC | |||
| td(on) | Turnon delay time | VDS =
20V, VGS = 10V, IDS = 30A, RG = 0Ω | 11 | ns | |||
| tr | Rise time | 24 | ns | ||||
| td(off) | Turnoff delay time | 53 | ns | ||||
| tf | Fall time | 17 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode forward voltage | IDS = 30A, VGS = 0V | 0.75 | 1.0 | V | ||
| Qrr | Reverse recovery charge | VDS =
20V, IF = 30A, di/dt = 300A/µs | 34 | nC | |||
| trr | Reverse recovery time | 24 | ns | ||||
|
Max RθJA = 50°C/W when mounted on 1in2 (6.45cm2) of 2oz (0.071mm) thick Cu. |
|
Max RθJA = 125°C/W when mounted on minimum pad area of 2oz (0.071mm) thick Cu. |