ZHCSG78D may 2017 – december 2018 CSD88584Q5DC
PRODUCTION DATA
The typical power block system characteristic curves (Figure 5-1 through Figure 5-6) are based on measurements made on a PCB design with dimensions of 4 in (W) × 3.5 in (L) × 0.062 in (H) and 6 copper layers of 2-oz copper thickness. See Section 6 section for detailed explanation. TJ = 125°C, unless stated otherwise.
VIN = 24 V | VGS = 10 V | D.C. = 50% | ||
ƒSW = 20 kHz | L = 480 µH |
VIN = 24 V | VGS = 10 V | D.C. = 50% | ||
ƒSW = 20 kHz | L = 480 µH |
VIN = 24 V | VGS = 10 V | D.C. = 50% | ||
ƒSW = 20 kHz | IOUT = 50 A | L = 480 µH |
VIN = 24 V | VGS = 10 V | L = 480 µH | ||
IOUT = 50 A | D. C. = 50% |
VIN = 24 V | VGS = 10 V | IOUT = 50 A | ||
ƒSW = 20 kHz | L = 480 µH |
IOUT = 50 A | VGS = 10 V | L = 480 µH | ||
ƒSW = 20 kHz | D. C. = 50% |