ZHCSF23A May   2016  – March 2017 CSD19538Q3A

PRODUCTION DATA.  

  1. 1特性
  2. 2应用范围
  3. 3说明
  4. 4修订历史记录
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6器件和文档支持
    1. 6.1 接收文档更新通知
    2. 6.2 社区资源
    3. 6.3 商标
    4. 6.4 静电放电警告
    5. 6.5 Glossary
  7. 7机械、封装和可订购信息
    1. 7.1 Q3A 封装尺寸
    2. 7.2 Q3A 建议的 PCB 布局
    3. 7.3 Q3A 建议的模板布局
    4. 7.4 Q3A 卷带信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Electrical Characteristics

TA = 25°C
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-source voltage VGS = 0 V, ID = 250 μA 100 V
IDSS Drain-to-source leakage current VGS = 0 V, VDS = 80 V 1 μA
IGSS Gate-to-source leakage current VDS = 0 V, VGS = 20 V 100 nA
VGS(th) Gate-to-source threshold voltage VDS = VGS, ID = 250 μA 2.8 3.2 3.8 V
RDS(on) Drain-to-source on resistance VGS = 6 V, ID = 5 A 58 72
VGS = 10 V, ID = 5 A 49 59
gfs Transconductance VDS = 10 V, ID = 5 A 6.1 S
DYNAMIC CHARACTERISTICS
Ciss Input capacitance VGS = 0 V, VDS = 50 V, ƒ = 1 MHz 349 454 pF
Coss Output capacitance 69 90 pF
Crss Reverse transfer capacitance 12.6 16.4 pF
RG Series gate resistance 4.6 9.2 Ω
Qg Gate charge total (10 V) VDS = 50 V, ID = 5 A 4.3 nC
Qgd Gate charge gate-to-drain 0.8 nC
Qgs Gate charge gate-to-source 1.6 nC
Qg(th) Gate charge at Vth 1 nC
Qoss Output charge VDS = 50 V, VGS = 0 V 12.3 nC
td(on) Turnon delay time VDS = 50 V, VGS = 10 V,
IDS = 5 A, RG = 0 Ω
5 ns
tr Rise time 3 ns
td(off) Turnoff delay time 7 ns
tf Fall time 2 ns
DIODE CHARACTERISTICS
VSD Diode forward voltage ISD = 5 A, VGS = 0 V 0.85 1 V
Qrr Reverse recovery charge VDS= 50 V, IF = 5 A,
di/dt = 300 A/μs
94 nC
trr Reverse recovery time 32 ns

Thermal Information

TA = 25°C (unless otherwise stated)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-case thermal resistance(1) 5.5 °C/W
RθJA Junction-to-ambient thermal resistance(1)(2) 55 °C/W
RθJC is determined with the device mounted on a 1-in2 (6.45-cm2), 2-oz (0.071-mm) thick Cu pad on a 1.5-in × 1.5-in (3.81-cm × 3.81-cm), 0.06-in (1.52-mm) thick FR4 PCB. RθJC is specified by design, whereas RθJA is determined by the user’s board design.
Device mounted on FR4 material with 1-in2 (6.45-cm2), 2-oz (0.071-mm) thick Cu.

CSD19538Q3A m0161-01_lps202.gif
Max RθJA = 55°C/W when mounted on 1-in2 (6.45-cm2) of 2-oz (0.071-mm) thick Cu.
CSD19538Q3A m0161-02_lps202.gif
Max RθJA = 195°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu.

Typical MOSFET Characteristics

TA = 25°C (unless otherwise stated)
CSD19538Q3A D001_SLPS583.png
Figure 1. Transient Thermal Impedance
CSD19538Q3A D002_SLPS583.gif
Figure 2. Saturation Characteristics
CSD19538Q3A D004_SLPS583.gif
ID = 5 A VDS = 50 V
Figure 4. Gate Charge
CSD19538Q3A D006_SLPS583.gif
ID = 250 µA
Figure 6. Threshold Voltage vs Temperature
CSD19538Q3A D008_SLPS583.gif
ID = 5 A
Figure 8. Normalized On-State Resistance vs Temperature
CSD19538Q3A D010_SLPS583.gif
Single pulse, max RθJC = 5.5°C/W
Figure 10. Maximum Safe Operating Area
CSD19538Q3A D012_SLPS583_r2.gif
Figure 12. Maximum Drain Current vs Temperature
CSD19538Q3A D003_SLPS583.gif
VDS = 5 V
Figure 3. Transfer Characteristics
CSD19538Q3A D005_SLPS583.gif
Figure 5. Capacitance
CSD19538Q3A D007_SLPS583.gif
Figure 7. On-State Resistance vs Gate-to-Source Voltage
CSD19538Q3A D009_SLPS583.gif
Figure 9. Typical Diode Forward Voltage
CSD19538Q3A D011_SLPS583.gif
Figure 11. Single Pulse Unclamped Inductive Switching