ZHCSBW5B December 2013 – May 2017 CSD19502Q5B
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = 250 μA | 80 | V | |||
| IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 64 V | 1 | μA | |||
| IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
| VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250 μA | 2.2 | 2.7 | 3.3 | V | |
| RDS(on) | Drain-to-Source On Resistance | VGS = 6 V, ID = 19 A | 3.8 | 4.8 | mΩ | ||
| VGS = 10 V, ID = 19 A | 3.4 | 4.1 | mΩ | ||||
| gfs | Transconductance | VDS = 8 V, ID = 19 A | 88 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| Ciss | Input Capacitance | VGS = 0 V, VDS = 40 V, ƒ = 1 MHz | 3750 | 4870 | pF | ||
| Coss | Output Capacitance | 925 | 1202 | pF | |||
| Crss | Reverse Transfer Capacitance | 17 | 22 | pF | |||
| RG | Series Gate Resistance | 1.2 | 2.4 | Ω | |||
| Qg | Gate Charge Total (10 V) | VDS = 40 V, ID = 19 A | 48 | 62 | nC | ||
| Qgd | Gate Charge Gate to Drain | 8.6 | nC | ||||
| Qgs | Gate Charge Gate to Source | 14 | nC | ||||
| Qg(th) | Gate Charge at Vth | 10 | nC | ||||
| Qoss | Output Charge | VDS = 40 V, VGS = 0 V | 130 | nC | |||
| td(on) | Turn On Delay Time | VDS = 40 V, VGS = 10 V, IDS = 19 A, RG = 0 Ω |
8 | ns | |||
| tr | Rise Time | 6 | ns | ||||
| td(off) | Turn Off Delay Time | 22 | ns | ||||
| tf | Fall Time | 7 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode Forward Voltage | ISD = 19 A, VGS = 0 V | 0.8 | 1 | V | ||
| Qrr | Reverse Recovery Charge | VDS= 40 V, IF = 19 A, di/dt = 300 A/μs |
275 | nC | |||
| trr | Reverse Recovery Time | 72 | ns | ||||
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Junction-to-Case Thermal Resistance(1) | 0.8 | °C/W | ||
| RθJA | Junction-to-Ambient Thermal Resistance (1)(2) | 50 | |||
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2-oz. (0.071-mm thick) Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz. (0.071-mm thick) Cu. |