ZHCSCP5A July   2014  – May 2017 CSD16570Q5B

PRODUCTION DATA.  

  1. 1特性
  2. 2应用范围
  3. 3说明
  4. 4修订历史记录
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6器件和文档支持
    1. 6.1 接收文档更新通知
    2. 6.2 社区资源
    3. 6.3 商标
    4. 6.4 静电放电警告
    5. 6.5 Glossary
  7. 7机械、封装和可订购信息
    1. 7.1 Q5B 封装尺寸
    2. 7.2 建议 PCB 布局
    3. 7.3 建议模板布局
    4. 7.4 Q5B 卷带信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DNK|8
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Electrical Characteristics

(TA = 25°C unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-Source Voltage VGS = 0 V, ID = 250 μA 25 V
IDSS Drain-to-Source Leakage Current VGS = 0 V, VDS = 20 V 1 μA
IGSS Gate-to-Source Leakage Current VDS = 0 V, VGS = 20 V 100 nA
VGS(th) Gate-to-Source Threshold Voltage VDS = VGS, ID = 250 μA 1.1 1.5 1.9 V
RDS(on) Drain-to-Source On-Resistance VGS = 4.5 V, ID = 50 A 0.68 0.82 mΩ
VGS = 10 V, ID = 50 A 0.49 0.59 mΩ
gfs Transconductance VDS = 2.5 V, ID = 50 A 278 S
DYNAMIC CHARACTERISTICS
Ciss Input Capacitance VGS = 0 V, VDS = 12 V, ƒ = 1 MHz 10700 14000 pF
Coss Output Capacitance 1660 2160 pF
Crss Reverse Transfer Capacitance 996 1290 pF
RG Series Gate Resistance 1.8 3.6 Ω
Qg Gate Charge Total (4.5 V) VDS = 12.5 V, ID = 50 A 95 124 nC
Qg Gate Charge Total (10 V) 192 250 nC
Qgd Gate Charge Gate-to-Drain 31 nC
Qgs Gate Charge Gate-to-Source 29 nC
Qg(th) Gate Charge at Vth 15 nC
Qoss Output Charge VDS = 12.5 V, VGS = 0 V 35 nC
td(on) Turn On Delay Time VDS = 12.5 V, VGS = 10 V,
IDS = 50 A, RG = 0 Ω
5 ns
tr Rise Time 43 ns
td(off) Turn Off Delay Time 156 ns
tf Fall Time 72 ns
DIODE CHARACTERISTICS
VSD Diode Forward Voltage ISD = 50 A, VGS = 0 V 0.8 1 V
Qrr Reverse Recovery Charge VDS= 12.5 V, IF = 50 A,
di/dt = 300A/μs
34 nC
trr Reverse Recovery Time 21 ns

Thermal Information

(TA = 25°C unless otherwise stated)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-Case Thermal Resistance(1) 0.8 °C/W
RθJA Junction-to-Ambient Thermal Resistance(1)(2) 50
RθJC is determined with the device mounted on a 1-inch2 (6.45-cm2), 2-oz. (0.071-mm thick) Cu pad on a 1.5-inches × 1.5-inches
(3.81-cm × 3.81-cm), 0.06-inch (1.52-mm) thick FR4 PCB. RθJC is specified by design, whereas RθJA is determined by the user’s board design.
Device mounted on FR4 material with 1-inch2 (6.45-cm2), 2-oz. (0.071-mm thick) Cu.

CSD16570Q5B M0137-01_LPS198.gif
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of
2-oz. (0.071-mm thick) Cu.
CSD16570Q5B M0137-02_LPS198.gif
Max RθJA = 125°C/W when mounted on a minimum pad area of
2-oz. (0.071-mm thick) Cu.

Typical MOSFET Characteristics

(TA = 25°C unless otherwise stated)
CSD16570Q5B graph01_SLPS496.png
Figure 1. Transient Thermal Impedance
CSD16570Q5B graph02_SLPS496.png
Figure 2. Saturation Characteristics
CSD16570Q5B graph04_SLPS496.png
ID = 50 A VDS = 12.5 V
Figure 4. Gate Charge
CSD16570Q5B graph06_SLPS496.png
ID = 250 µA
Figure 6. Threshold Voltage vs Temperature
CSD16570Q5B graph08_SLPS496.png
ID = 50 A
Figure 8. Normalized On-State Resistance vs Temperature
CSD16570Q5B graph10_SLPS496.png
Single Pulse, Max RθJC = 0.8°C/W
Figure 10. Maximum Safe Operating Area
CSD16570Q5B graph12_SLPS496.png
Figure 12. Maximum Drain Current vs Temperature
CSD16570Q5B graph03_SLPS496.png
VDS = 5 V
Figure 3. Transfer Characteristics
CSD16570Q5B graph05_SLPS496.png
Figure 5. Capacitance
CSD16570Q5B graph07_SLPS496.png
Figure 7. On-State Resistance vs Gate-to-Source Voltage
CSD16570Q5B graph09_SLPS496.png
Figure 9. Typical Diode Forward Voltage
CSD16570Q5B graph11_SLPS496.png
Figure 11. Single Pulse Unclamped Inductive Switching