ZHCSHD2D January 2018 – October 2023 CSD16401Q5
PRODUCTION DATA
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Thermal resistance, junction-to-case(1) | 0.8 | °C/W | ||
| RθJA | Thermal resistance, junction-to-ambient(1)(2) | 50 | °C/W | ||
|
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 125°C/W when mounted on minimum pad area of 2-oz (0.071-mm) thick Cu. |