ZHCSFM0A October 2016 – February 2022 CSD13380F3
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 12 | V | |||
| IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 9.6 V | 50 | nA | |||
| IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 8 V | 25 | nA | |||
| VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 0.55 | 0.85 | 1.30 | V | |
| RDS(on) | Drain-to-source on resistance | VGS = 1.8 V, IDS = 0.1 A | 96 | 135 | mΩ | ||
| VGS = 2.5 V, IDS = 0.4 A | 73 | 92 | |||||
| VGS = 4.5 V, IDS = 0.4 A | 63 | 76 | |||||
| gfs | Transconductance | VDS = 1.2 V, IDS = 0.4 A | 4.3 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| Ciss | Input capacitance | VGS = 0 V, VDS = 6 V, ƒ = 1 MHz | 120 | 156 | pF | ||
| Coss | Output capacitance | 81 | 105 | pF | |||
| Crss | Reverse transfer capacitance | 9.6 | 12.5 | pF | |||
| RG | Series gate resistance | 16 | Ω | ||||
| Qg | Gate charge total (4.5 V) | VDS = 6 V, IDS = 0.4 A | 0.91 | 1.2 | nC | ||
| Qgd | Gate charge gate-to-drain | 0.15 | nC | ||||
| Qgs | Gate charge gate-to-source | 0.19 | nC | ||||
| Qg(th) | Gate charge at Vth | 0.15 | nC | ||||
| Qoss | Output charge | VDS = 6 V, VGS = 0 V | 0.81 | nC | |||
| td(on) | Turnon delay time | VDS = 6 V, VGS = 4.5 V, IDS = 0.4 A, RG = 2 Ω | 4 | ns | |||
| tr | Rise time | 4 | ns | ||||
| td(off) | Turnoff delay time | 11 | ns | ||||
| tf | Fall time | 3 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode forward voltage | ISD = 0.4 A, VGS = 0 V | 0.71 | 1 | V | ||
| Qrr | Reverse recovery charge | VDS= 6 V, IF = 0.4 A, di/dt = 100 A/μs | 2.1 | nC | |||
| trr | Reverse recovery time | 8 | ns | ||||