ZHCSFM0A October 2016 – February 2022 CSD13380F3
PRODUCTION DATA
TA = 25°C (unless otherwise stated)
Figure 5-1 Transient Thermal Impedance
| VDS = 5 V | ||
Figure 5-2 Saturation Characteristics
| VDS = 6 V | ID = 0.4 A | ||

| ID = 250 µA | ||

| ID = 0.4A | ||

| Single pulse, typical RθJA = 255°C/W (min Cu) | ||

| Typical RθJA = 255°C/W (min Cu) | ||
Figure 5-5 Capacitance
Figure 5-7 On-State Resistance vs Gate-to-Source Voltage
Figure 5-9 Typical Diode Forward Voltage
Figure 5-11 Single Pulse Unclamped Inductive Switching