ZHCSWQ1E February 1998 – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| Parameter | Test Conditions | HC, HCT TYPES | VCC (V) | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| fMAX Minimum switch frequency response at –3 dB |
HC | 4.5 | 200 | MHz | |||||
| HCT | 4.5 | 200 | |||||||
| THD Sine-wave distortion |
1kHz, VIS = 4VP-P | HC | 4.5 | 0.078 | % | ||||
| 1kHz, VIS = 8VP-P | 9 | 0.018 | |||||||
| 1kHz, VIS = 4VP-P | HCT | 4.5 | 0.078 | ||||||
| 1kHz, VIS = 8VP-P | 9 | 0.018 | |||||||
| Switch "OFF" Signal Feedthrough | HC | 4.5 | -62 | dB | |||||
| HCT | 4.5 | -62 | |||||||
| Switch Input Capacitance, CS | HC | - | 5 | pF | |||||
| HCT | - | 5 | |||||||