ZHCSWQ1E February 1998 – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC – VEE | DC Supply voltage | -0.5 | 10.5 | V | |
| VCC | –0.5 | 7 | V | ||
| VEE | 0.5 | -7 | V | ||
| IIK | DC input diode current | VI < – 0.5 V or VI > VCC + 0.5 V | –20 | 20 | mA |
| IOK | DC switch diode current | VI < VEE – 0.5 V or VI < VCC + 0.5 V | –25 | 25 | mA |
| IOK | DC Output Diode Current | For VO < -0.5V or VO > VCC + 0.5V | –20 | 20 | mA |
| IO | DC Output Source or Sink Current per Output Pin | For VO > -0.5V or VO < VCC + 0.5V | –25 | 25 | mA |
| ICC | DC VCC or ground current | –50 | 50 | mA | |
| TJMAX | Maximum junction temperature |
150 | °C | ||
| TLMAX | Maximum lead temperature |
Soldering 10 s | 300 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |