ZHCSWQ1E February 1998 – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage range (TA = full package temperature range)(2) | CD54 and 74HC types | 2 | 6 | V | |
| CD54 and 74HCT types | 4.5 | 5.5 | ||||
| VCC – VEE(1) | Supply voltage range (TA = full package temperature range)(2) | CD54 and 74HC types, CD54 and 74HCT types | 2 | 10 | V | |
| VEE | Supply voltage range (TA = full package temperature range)(3) | CD54 and 74HC types, CD54 and 74HCT types | 0 | –6 | V | |
| VI | DC input control voltage | GND | VCC | V | ||
| VIS | Analog switch I/O voltage | VEE | VCC | V | ||
| TA | Ambient temperature | –55 | 125 | °C | ||
| tr , tf | Input rise and fall times | 2 V | 0 | 1000 | ns | |
| 4.5 V | 0 | 500 | ||||
| 6 V | 0 | 400 | ||||