ZHCSXX4D December 2004 – April 2025 CD74HC4067-Q1 , CD74HCT4067-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| Parameter | Test Conditions | CL (pF) | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| FROM (INPUT) TO (OUTPUT) | VCC (V) | TA | ||||||
| tpd | In TO Common I/O | 5 |
25°C | 15 | 6 | ns | ||
4.5 |
25°C | 50 | 15 | |||||
| -40°C to 125°C | 19 | |||||||
| ten | E TO Common I/O | 5 |
25°C | 15 | 25 | ns | ||
4.5 |
25°C | 50 | 60 | |||||
| -40°C to 125°C | 75 | |||||||
| ten | Sn TO Common I/O | 5 |
25°C | 15 | 25 | ns | ||
4.5 |
25°C | 50 | 60 | |||||
| -40°C to 125°C | 75 | |||||||
| tdis | E TO Common I/O | 5 |
25°C | 15 | 23 | ns | ||
4.5 |
25°C | 50 | 55 | |||||
| -40°C to 125°C | 69 | |||||||
| tdis | Sn TO Common I/O | 5 |
25°C | 15 | 21 | ns | ||
4.5 |
25°C | 50 | 58 | |||||
| -40°C to 125°C | 73 | |||||||
| CPD Power dissipation capacitance(1) | CPD | 5 | 25°C | 96 | pF | |||