ZHCSXX4D December 2004 – April 2025 CD74HC4067-Q1 , CD74HCT4067-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| Parameter | Test Conditions | VCC (V) | HC | HCT | UNIT | ||
|---|---|---|---|---|---|---|---|
| Switch Frequency Response Bandwidth at -3dB | 4.5 | 89 | 89 | MHz | |||
| Total Harmonic Distortion | 1kHz, VIS= 4VPP | 4.5 | 0.051 | 0.051 | % | ||
| Switch "OFF" signal feedthrough | 4.5 | -75 | -75 | dB | |||
| CS Switch input capacitance |
5 | 5 | pF | ||||
| CCOM Common Capacitance |
50 | 50 | pF | ||||