ZHCSKT0J November 1998 – August 2024 CD4066B
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD – VSS | Supply voltage | 20 | V | ||
| VDD | –0.5 | 20 | V | ||
| VSS | –20 | 0.5 | V | ||
| ISEL or IEN | Logic control input pin current (EN, Ax, SELx) | –30 | 30 | mA | |
| VS or VD | Source or drain voltage (Sx, D) | VSS–0.5 | VDD+0.5 | V | |
| IS or ID (CONT) | Source or drain continuous current (Sx, D) | –20 | 20 | mA | |
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |